IESNA:LM-63-2002
[TEST]P1434685
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4C-730-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 4xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.67A 200.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29269.8
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4296.9 4303.4 4231.7 4042.6 3925.2 3925.2 4036.1 4153.5 4336.0 4544.7 4981.5 5561.8 6083.5 6533.4 6963.7 7400.6 7804.8 8209.1 
8626.4 8906.8 9017.6 8998.1 8893.7 8535.1 8209.1 8000.5 7824.4 7426.7 6637.7 4753.3 2327.8 991.1 691.2 528.1 397.7 
267.3 136.9 0.0 
4296.9 4303.4 4218.7 4036.1 3918.7 3925.2 4029.6 4146.9 4329.5 4551.2 4962.0 5529.2 6063.9 6526.9 6983.3 7413.6 7844.0 8267.8 
8665.5 8985.0 9128.5 9102.4 9037.2 8613.4 8287.3 8026.5 7817.9 7381.0 6539.9 4753.3 2386.4 997.6 704.2 541.2 410.8 
273.9 136.9 0.0 
4296.9 4277.3 4212.1 4068.7 3957.8 3957.8 4068.7 4205.6 4401.2 4629.4 5027.2 5601.0 6161.7 6709.4 7211.5 7713.6 8248.2 8704.6 
9206.7 9578.4 9767.5 9800.1 9819.6 9617.5 9161.1 8763.3 8469.9 8013.5 7100.6 5203.2 2855.9 1219.3 802.0 606.4 456.4 
306.5 163.0 0.0 
4296.9 4303.4 4257.8 4160.0 4068.7 4068.7 4186.1 4355.6 4544.7 4805.5 5151.1 5724.9 6416.0 7035.4 7550.5 8150.4 8717.7 9350.2 
9878.3 10354.3 10628.1 10752.0 10758.6 10752.0 10628.1 10236.9 9676.2 9043.7 8078.7 6181.3 3651.4 1617.0 952.0 710.7 534.7 
371.7 195.6 0.0 
4296.9 4290.4 4283.9 4244.7 4205.6 4212.1 4323.0 4518.6 4746.8 5007.6 5366.2 5881.3 6579.0 7407.1 8046.1 8672.0 9395.8 10073.9 
10699.9 11175.9 11567.1 11880.1 11925.7 12140.9 12316.9 12245.2 11971.3 11404.1 10250.0 8228.7 5516.2 2797.2 1330.1 893.3 
639.0 410.8 208.7 0.0 
4296.9 4309.9 4336.0 4375.1 4394.7 4440.3 4538.2 4733.8 4994.6 5333.6 5757.5 6246.5 6859.4 7707.0 8646.0 9454.5 10191.3 10902.0 
11462.7 11893.1 12297.4 12669.0 12766.8 13132.0 13647.1 14005.7 14057.8 13823.1 13158.0 11371.5 8254.7 4883.7 2243.0 1147.6 
769.4 462.9 215.2 0.0 
4296.9 4323.0 4394.7 4499.0 4590.3 4707.7 4864.2 5066.3 5340.2 5757.5 6279.1 6846.4 7498.4 8326.5 9271.9 10295.6 11130.2 11710.5 
12043.1 12310.4 12519.0 12721.2 12812.5 13066.8 13477.5 13744.9 13797.0 13158.0 11938.7 10250.0 7850.5 4916.3 2556.0 1323.6 
743.3 462.9 189.1 0.0 
4296.9 4323.0 4420.8 4570.8 4740.3 4962.0 5203.2 5483.6 5816.1 6285.6 6852.9 7485.3 8228.7 9167.6 10230.4 11384.5 12186.5 
12675.5 12988.5 13118.9 13190.6 13268.9 13275.4 13471.0 13438.4 13053.7 12101.7 10660.7 8985.0 6800.7 4407.7 2542.9 1538.8 
1043.3 769.4 560.7 247.8 0.0 
4296.9 4349.1 4466.4 4642.5 4857.6 5144.5 5451.0 5835.7 6305.2 6872.4 7550.5 8326.5 9285.0 10497.7 11775.7 12884.2 13738.3 
14286.1 14664.2 14905.5 15172.8 15361.9 15388.0 15459.7 15068.5 14103.5 12688.6 10810.7 8522.1 5868.3 3560.1 2282.1 1532.3 
1095.4 808.5 586.8 280.4 0.0 
4296.9 4342.5 4466.4 4655.5 4890.3 5183.7 5522.7 5927.0 6403.0 7022.4 7733.1 8554.7 9617.5 10882.4 12238.7 13458.0 14305.6 
14918.5 15348.9 15629.2 15877.0 15961.8 16079.1 16000.9 15557.5 14507.7 12753.8 10595.5 8091.7 5483.6 3371.0 2190.8 1467.1 
1030.2 769.4 573.8 306.5 0.0 
4296.9 4342.5 4472.9 4655.5 4890.3 5170.6 5529.2 5946.5 6429.1 7048.5 7765.7 8561.2 9630.5 10797.7 12101.7 13158.0 13979.6 
14416.5 14664.2 14755.5 14736.0 14566.4 14540.3 14253.5 13529.7 12258.2 10562.9 8483.0 6389.9 4270.8 2738.5 1812.7 1291.0 
932.4 671.6 528.1 247.8 0.0 
4296.9 4342.5 4486.0 4662.0 4883.7 5170.6 5490.1 5881.3 6350.8 6892.0 7511.4 8261.3 9089.3 10067.4 11149.8 12069.1 12636.4 
12851.6 12779.9 12538.6 12114.8 11573.6 11449.7 10856.4 9904.4 8756.8 7387.5 5770.5 4290.4 2960.2 2073.5 1558.4 1173.7 854.2 
612.9 462.9 195.6 0.0 
4296.9 4349.1 4472.9 4642.5 4844.6 5098.9 5385.8 5711.8 6070.4 6481.2 6957.2 7459.3 8000.5 8606.8 9350.2 9910.9 10145.6 
10034.8 9604.5 8939.4 8228.7 7426.7 7218.0 6572.5 5724.9 4753.3 3847.0 3058.0 2399.5 1949.6 1649.6 1388.8 1121.5 867.2 645.5 
482.5 221.7 0.0 
4296.9 4329.5 4420.8 4551.2 4701.2 4831.6 4955.5 5072.8 5196.7 5333.6 5477.1 5581.4 5653.1 5724.9 5790.1 5822.7 5757.5 5548.8 5105.4 
4551.2 3886.1 3273.2 3155.8 2784.2 2425.6 2151.7 1943.1 1780.1 1649.6 1532.3 1408.4 1264.9 1095.4 938.9 802.0 645.5 299.9 0.0 
4296.9 4323.0 4381.7 4446.9 4479.5 4486.0 4492.5 4466.4 4433.8 4381.7 4362.1 4381.7 4414.3 4414.3 4407.7 4342.5 4212.1 3997.0 3690.5 
3305.8 2868.9 2445.1 2373.4 2119.1 1884.4 1727.9 1597.5 1499.7 1414.9 1336.7 1251.9 1147.6 1017.2 867.2 697.7 515.1 241.3 0.0 
4296.9 4316.5 4336.0 4323.0 4251.3 4186.1 4101.3 3997.0 3951.3 3951.3 3964.4 3957.8 3918.7 3820.9 3703.6 3540.5 3344.9 3110.2 2849.4 
2575.5 2327.8 2112.6 2080.0 1917.0 1747.4 1623.6 1519.2 1414.9 1310.6 1180.2 1075.9 945.4 828.1 691.2 502.1 313.0 182.6 0.0 
4296.9 4283.9 4244.7 4146.9 4036.1 3905.7 3794.8 3762.2 3768.8 3762.2 3736.2 3677.5 3566.6 3410.1 3240.6 3045.0 2842.9 2640.7 2458.2 
2295.2 2125.6 1975.7 1956.1 1890.9 1812.7 1714.8 1610.5 1486.6 1356.2 1232.3 1128.0 1023.7 906.3 749.8 534.7 352.1 182.6 0.0 
4296.9 4283.9 4192.6 4049.1 3899.2 3755.7 3703.6 3716.6 3716.6 3677.5 3599.2 3462.3 3299.3 3110.2 2921.1 2745.1 2549.5 2386.4 2243.0 
2053.9 2008.3 1962.6 1949.6 1949.6 1930.0 1851.8 1734.4 1571.4 1454.0 1382.3 1349.7 1304.1 1212.8 1023.7 704.2 482.5 299.9 0.0 
4296.9 4251.3 4120.9 3931.8 3755.7 3644.9 3644.9 3664.4 3644.9 3579.7 3442.7 3260.2 3071.1 2862.4 2666.8 2490.8 2314.7 2138.7 1962.6 
1917.0 1897.4 1884.4 1884.4 1877.9 1851.8 1760.5 1577.9 1473.6 1428.0 1401.9 1349.7 1291.0 1186.7 1010.7 762.9 547.7 384.7 0.0 
4296.9 4244.7 4101.3 3892.6 3690.5 3618.8 3644.9 3651.4 3612.3 3514.5 3338.4 3142.8 2908.1 2692.9 2490.8 2308.2 2132.1 1897.4 1806.1 
1773.5 1780.1 1793.1 1780.1 1747.4 1708.3 1564.9 1434.5 1382.3 1349.7 1323.6 1264.9 1206.3 1075.9 873.7 684.6 534.7 345.6 0.0 
4296.9 4251.3 4081.7 3860.0 3677.5 3612.3 3638.3 3657.9 3605.7 3488.4 3299.3 3077.6 2829.8 2601.6 2399.5 2210.4 2014.8 1799.6 1721.4 
1682.2 1708.3 1714.8 1708.3 1688.8 1604.0 1512.7 1395.4 1349.7 1330.1 1310.6 1284.5 1291.0 1082.4 899.8 645.5 495.5 293.4 0.0 
4296.9 4231.7 4062.2 3847.0 3644.9 3579.7 3618.8 3631.8 3586.2 3462.3 3279.7 3064.6 2810.3 2588.6 2393.0 2203.9 1988.7 1780.1 1714.8 
1675.7 1695.3 1682.2 1682.2 1669.2 1571.4 1506.2 1382.3 1343.2 1323.6 1304.1 1271.5 1258.4 1023.7 828.1 658.6 502.1 306.5 0.0 
